FS23 Safety SBC Programming Socket Board

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

Microcontroller (MCU)

  • 32-bit Arm® Cortex®-M4F based S32K144 on-board for an easy connection to the GUI for register access, OTP emulation and fuse

USB

  • USB interface with USB micro-B connector

Software Support

  • Pre-flashed firmware on the MCU
  • Matching GUI for application development (access to SPI or I²C bus, I/Os, CAN, LIN, safety outputs, Debug, AMUX, regulators)

Power Supply

  • External 12 V supply through Jack or Phoenix connector

Power Management

  • BUCK, 3.3 V or 5.0 V, up to 400 mA or HVLDO1, 3.3 V or 5.0 V, up to 250 mA
  • HVLDO2, 3.3 V or 5.0 V, up to 100 mA
  • HVLDO3, 3.3 V or 5.0 V, up to 150 mA

External Safety Pins

  • FS0B, LIMP0

Support

  • Debug mode access
  • Manual or automated OTP fuse programming
  • Connectors allowing easy access to digital signals

Status

  • LEDs indicate signal and regulator status
  • Analog variable resistor to test external VMON
  • QFN48 non-soldered socket to allow functional testing and programming of multiple devices

Buy Options

KITFS23SKTEVM-Image

Click to expand

KITFS23SKTEVM
Active

FS23 Safety SBC Programming Socket Board.

$218.61 USD
In Stock :1
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?