Human Machine Interface (HMI)

See. Touch. Sense.

Human Machine Interface HMI - icon

The Human Machine Interface (HMI) is where people and technology meet. We all use HMIs to monitor and manage machine applications ranging from user-friendly consumer products, home appliances and thermostats, to increasingly secure and reliable automotive driver interfaces, building elevators and access panels, bank kiosks, gas pumps, manufacturing operator panels, and data access terminals.

NXP® extensive microcontrollers, processors, sensors, tools and professional services enable cost-effective and forward-looking options for every HMI application. Our expertise includes solutions for speech and voice recognition, video and graphics, touch and gesture control, vision and image analytics, and neural networks tools to enable deep machine learning in all these areas.

Design scalable interfaces that incorporate different interaction inputs with high-speed processing.

i.MX for HMI - Key topic Card

i.MX Applications Processors

NXP’s flagship HMI processor line integrates a set of graphics processing units with OpenCL computing and OpenVX vision extensions, powerful Arm® cores with NEON vector processors and more.

i.MX RT for HMI - Key Topic Card

i.MX RT Crossover Processors

As the industry's first crossover processor, i.MX RT combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a MCU, offering high levels of integration and rich user experiences while reducing system-level costs.

LPC for HMI - Key Topic Card

LPC Microcontrollers

The LPC54600 series MCUs are perfect for running embedded GUI solutions with a smartphone look and feel in HMI applications for factories, buildings, homes and infrastructure equipment.

Kinetis for HMI - Key Topic Card

Kinetis Microcontrollers

Kinetis E series MCUs bring enhanced ESD/EMC performance ideal for frequently-touched appliance HMI applications.

QorIQ for HMI - Key Topic Card

QorIQ® Layerscape Processors

When live video streams need multiple 10 Gigabit Ethernet ports, or image processing consumes up to 8 Arm Cortex-A72 cores running at 2.2 GHz each, QorIQ Layerscape processors are ready for the challenge.

What’s New

IoT Smart Revolution Infographic
Applications

IoT Smart Revolution Infographic

The barriers between people and machines are dissolving. Interacting with the automated environment is now an immersive sensory experience.