S32 Flash Tool for S32 Platform

Software Details

Features

IDE Compatibility

  • S32 Flash Tool command line is integrated into S32 Design Studio IDE

Main Features

  • Standalone flash memory programmer for the supported flash memories (external or embedded) on the supported evaluation boards
  • User friendly - GUI designed for simplicity and effectiveness
  • Suitable for automated tasks through its modular architecture
  • Cross-platform (Windows® and Linux)
  • Standard communication interfaces used:
    • Serial
    • CAN
    • Ethernet
  • Provides code examples for integrating new flash memories into the S32 Flash Tool
  • Provides user guides and target binaries for rapid validation of S32 Flash Tool functionality on the supported evaluation boards:
    • Configuration
    • Data transfer
    • Boot from flash

OS Support

  • Microsoft® Windows® 10/11 64-bit OS and Ubuntu 24.04 (64 bit)

HW Interfaces

  • FTDI drivers for USB/UART communication
  • IXXAT
  • Vector
  • Kvaser CAN adapter for CAN communication

Supported Devices

  • S32N5: S32N5 Vehicle Super-Integration Processor
  • SAF85XX: High Performance 77GHz RFCMOS Automotive Radar One-Chip SoC
  • S32R45: S32R45 High-Performance Processor for Imaging Radar
  • S32E2: S32E2 Safe and Secure High-Performance Real-Time Processors with Actuation Support
  • SAF86XX: One-Chip RFCMOS Automotive Radar SoC for Distributed Architectures
  • S32R41: S32R41 High-Performance Processor for High-Resolution Radar
  • S32G3: S32G3 Processors for Vehicle Networking
  • S32Z2: S32Z2 Safe and Secure High-Performance Real-Time Processors
  • S32R47: S32R47 High-Performance Imaging Radar Processor for Automotive and Industrial Applications
  • S32G2: S32G2 Processors for Vehicle Networking

Downloads

Quick reference to our software types.

1 download

  • Development IDEs and Build Tools

    S32 Flash Tool – Windows/LinuxFeatured

Note: For better experience, software downloads are recommended on desktop.

Hardware

Quick reference to our board types.

2 hardware offerings

Related Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find a complete list of our partners that support this software, please see our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?