S32 Design Studio Configuration Tools

Click image to open expanded view

Software Details

Features

S32 SW Configuration Tools

  • Pins Tool
    • Mapping of internal signals to external pins and configuration of electrical characteristics
    • Graphical representation of SoC with support for multiple packages
    • Automatic Routing (automatic conflict resolution)
  • Clocks Tool
    • Graphical representation of the clocks tree with interactive user controls
    • Clocks tree management from multiple views
    • Find Near Value (assistance with system fine-tuning)
  • Peripherals Tool
    • Selection and configuration of desired peripherals
  • Validation of the selected configuration is based on an extensive constraint mechanism
  • Generates C source code aligned with S32 Real-Time Drivers

Complex IP Scenarios Tools

  • DDR Tool
    • User-friendly configuration of DDR controller initialization sequence (DDR3L, LPDDR4, LPDDR5 DRAM, LPDDR4 Flash)
    • Multiple validation scenarios and extensive suite of memory tests
    • Shmoo capabilities for varying Drive strengths and ODTs across the valid ranges
    • Graphical representation of Vref and Delay eye diagrams with interactive overlay support
    • Troubleshooting options and real time status from target, for both Serial and S32 Debug Probe connections
    • Generates C initialization code in multiple formats
  • GTM Tool
    • Configuration of Generic Timer Module IP version 4.1
    • Graphical abstracting layer for a subset of GTM modules, each with its own dedicated function
    • In-tool documentation including a set of predefined use cases of the GTM peripheral which can be used as starting point for the development process
    • Interactive Diagram view of the current configuration
    • Validation of the selected configuration is based on an extensive constraint mechanism.
    • Generates C initialization code aligned with S32 Real-Time Drivers

S32 Boot Tools

  • Image Vector Table Tool (IVT)
    • Configuration and generation of Image Vector Table based on the BootROM format and constraints
    • Graphical representation of the memory layout and Automatic Alignment support
    • Flexible image structure with custom pointers support (where applicable)
    • Import/Export capabilities for specific IVT image of full IVT Blob image
    • Integrated Flash on target functionality
    • Constraints mechanism and error reporting
    • Secure boot flow support
  • Device Configuration Data Tool (DCD)
    • Configuration and generation of Device Configuration Data image based on the BootROM format and constraints
    • Peripheral configuration at register level, performed during the boot process
    • Basic and Advanced configuration modes, offering 2 graphical representations of the DCD image (command list and binary content)
  • QuadSPI Tool
    • Configuration and generation of binary image used to initialize the QuadSPI controller during the boot process, when reading from external flash memory over the QuadSPI interface
    • Set of default boot image configurations available for specific flash devices
    • Constraints mechanism and error reporting
  • eFUSE Tool
    • Intuitive graphical interface for writing the OTP (One Time Programmable) bits by software
    • Generates a binary image which needs to be downloaded on target to apply the selected values on hardware
    • Basic and Advanced configuration modes, integrated with a solid constraint mechanism

IDE Compatibility

Supported Devices

  • S32V234: S32V2 Processors for Vision, Machine Learning and Sensor Fusion
  • S32K39-37-36: S32K39/37/36 Microcontrollers for Electrification Applications
  • S32K3: S32K3 Microcontrollers for Automotive General Purpose
  • S32K1: S32K1 Microcontrollers for Automotive General Purpose
  • S32M2: S32M2 Integrated Solution for 12V Motor Control
  • S32R45: S32R45 High-Performance Processor for Imaging Radar
  • S32G3: S32G3 Processors for Vehicle Networking
  • S32R41: S32R41 High-Performance Processor for High-Resolution Radar
  • S32G2: S32G2 Processors for Vehicle Networking
  • S32N5: S32N5 Vehicle Super-Integration Processor
  • S32Z2: S32Z2 Safe and Secure High-Performance Real-Time Processors
  • S32E2: S32E2 Safe and Secure High-Performance Real-Time Processors with Actuation Support

Downloads

Quick reference to our software types.

2 downloads

Note: For better experience, software downloads are recommended on desktop.

Design Resources

Hardware

Quick reference to our board types.

1-5 of 18 hardware offerings

Show All

Related Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

6 trainings

Show All

Support

What do you need help with?