EINDHOVEN, Mar 15 2021 - NXP Semiconductors N.V. (NASDAQ: NXPI) has announced the extension of its Automotive Product Longevity commitment beyond 15 years for multiple general purpose Automotive MCU families in response to continued broad market demand.
With more than 2.5 billion devices shipped to date, demand for NXP’s 8-bit S08, 16-bit S12(X) and MagniV products remains strong in motor control, lighting, sensing and general body control applications.
NXP has extended the longevity of the following Automotive products:
architecture | Product Families | Extended Longevity Date |
---|---|---|
8-bit S08 | S08AW, AC*, D, EL, LG, MP, QD*, SG | 2030 |
16-bit S12/S12X | S12XE, S12XF, S12XHY, S12XS | 2030 |
S12P, S12HY | 2031 | |
S12G | 2032 | |
S12 MagniV | S12ZVC, VL, VH, VM, VMA, VMB, VR | 2033 |
*excludes PDIP package.
NXP’s automotive technologies help carmakers address the challenges and opportunities of modern vehicles in areas such as electrification, connectivity and autonomous driving. Its innovations in scalable architectures and processing, along with its heritage in automotive safety and security, leave it well positioned to address the edge of automotive electronics. NXP delivers this innovation along with its dedication to superior quality and the flexibility to meet the lifetime requirements of its customers.
For details regarding NXP’s Product Longevity program visit www.nxp.com/productlongevity.