Documentation
Quick reference to our documentation types.
This embedded software solution provides high-level support for MC33771C and MC33772C .
Included embedded driver provides access to all features of battery cell controllers such as writing/reading registers, configuring daisy chains, handling faults, doing diagnostics and measuring voltage, current and temperature.
Implementation of the BCC software driver is generic, allowing to use any suitable 32-bit microcontroller with SPI modules and enough number of GPIO pins. Example projects for S32K144 microcontroller are part of the package.
There are two packages with BCC SW driver available: full version and lite version. Lite version is available directly from nxp.com web pages (without NDA required) but does not provide an implementation of diagnostic functions.
Select a section:
1 download
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
Select a section:
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.
4 hardware offerings