PF7100 Embedded Software Driver

PF71-SW-DRIVER

Roll over image to zoom in

Software Details

Features

PF7100 SW Driver

  • I2C communication abstraction.
  • Watchdog settings and refresh.
  • Regulators and safety features configuration.
  • Complete register map.

MCUXpresso example project

  • Example project for PF7100 and KL25Z evaluation board.

Supported Devices

  • PF7100: 7-Channel Power Management Integrated Circuit for High Performance Applications, Fit for ASIL B Safety Level

System Requirements

Downloads

1 download

  • Host Device Drivers

    PF7100 Generic SW Driver with Examples

Note: For better experience, software downloads are recommended on desktop.

Design Resources

Select a section:

Hardware

3 hardware offerings

Support