Automotive NFC Stack

AUTO-NFC-STACK
Automotive NFC Stack: Buy/Parametrics
Part Number Description SRAM (kB) Serial Communication [Number x Type] GPIO CAN Timers [Number x bits] PWM [Number x bits] ADC [Number x bits] DAC [Number x bits] SafeAssure Functional Safety IC Stress Qualification Test
FS32K142HVT0VLHT S32K142 Arm Cortex-M4F, 80 MHz, 256 Kb Flash, NFC, LQFP64 - S32K MCUs for General Purpose 32 1 x I²C,
2 x SPI,
2 x UART
58 2 4 x 16 4 x 32 2 x 16 1 x 8 ISO 26262, up to ASIL-B AEC-Q100, Grade 2
FS32K144HVT0VLHT S32K144 Arm Cortex-M4F, 80 MHz, 512 Kb Flash, NFC, LQFP64 - S32K MCUs for General Purpose 64 1 x I²C,
3 x SPI,
3 x UART
58 3 4 x 16 4 x 32 2 x 16 1 x 8 ISO 26262, up to ASIL-B AEC-Q100, Grade 2
FS32K144HXT0VLHT S32K144 Arm Cortex-M4F, 80 MHz, 512 Kb Flash, NFC, CAN FD, FlexIO, CSEc security, LQFP64 - S32K MCUs for General Purpose 64 1 x I²C,
3 x SPI,
3 x UART
58 3 4 x 16 4 x 32 2 x 16 1 x 8 ISO 26262, up to ASIL-B AEC-Q100, Grade 2
FS32K144HXT0VLLT S32K144 Arm Cortex-M4F, 80 MHz, 512 Kb Flash, NFC, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General Purpose 64 1 x I²C,
3 x SPI,
3 x UART
89 3 4 x 16 4 x 32 2 x 16 1 x 8 ISO 26262, up to ASIL-B AEC-Q100, Grade 2
FS32K146HVT0VLHT S32K146 Arm Cortex-M4F, 80 MHz, 1 Mb Flash, NFC, LQFP64 - S32K MCUs for General Purpose 128 1 x I²C,
3 x SPI,
3 x UART
58 3 6 x 16 6 x 32 2 x 24 1 x 8 ISO 26262, up to ASIL-B AEC-Q100, Grade 2
FS32K146HXT0VLLT S32K146 Arm Cortex-M4F, 80 MHz, 1 Mb Flash, NFC, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General Purpose 128 1 x I²C,
3 x SPI,
3 x UART
89 3 6 x 16 6 x 32 2 x 24 1 x 8 ISO 26262, up to ASIL-B AEC-Q100, Grade 2