5 W Multi-Coil Wireless Charging Transmitter

Roll over image to zoom in

Block Diagram

5W Multi-Coil Wireless

WCT-5WTXAUTO Block diagram

Supported Devices

Power Management

Wireless Power

System Basis Chips

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

  • Greater than 60% transfer efficiency
  • Multi-coil to support any Qi-enabled smartphone
  • Low active RUN power
  • On-chip digital demodulation
  • Low system standby power consumption (using NXP proximity sense technology)
  • Robust foreign object detection algorithm
  • Addresses automotive specific issues such as EMC, key fob and start/stop
  • Supports additional features such as NFC, CAN and touch sense
  • Certified as WPC-A13 transmitter type

Buy Options

WCT-5WTXAUTO-Image

Click to expand

  • WCT-5WTXAUTO
    Active

  • 5 watt multi-coil reference platform design for automotive applications.

  • For a quantity of 1
Order from distributors
N true 0 PSPRDWCT-5WTXAUTOen 12 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 1 Release Note Release Note t933 1 User Guide User Guide t792 9 en_US en_US 9 1 0 English 1568061493154742304019 DSP 2.8 MB Registration without Disclaimer None documents Y Extended 1568061493154742304019 /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf 2799897 /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf WCT100XAV42WCAUG Y N 2019-09-09 WCT100xA-Automotive-A13-V4.2-WCA-UG /webapp/Download?colCode=WCT100XAV42WCAUG /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 9, 2019 User Guide t792 User Guide User Guide Y N WCT100xA-Automotive-A13-V4.2-WCA-UG 2 0 English 1568060738097714061936 DSP 1.2 MB Registration without Disclaimer None documents Y Extended 1568060738097714061936 /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf 1223588 /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf WCT100XAV42RTDUG Y N 2019-09-09 WCT1001A/WCT1003A V4.2 Run-Time Debugging /webapp/Download?colCode=WCT100XAV42RTDUG /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 9, 2019 User Guide t792 User Guide User Guide Y N WCT1001A/WCT1003A V4.2 Run-Time Debugging 3 3.5 English NXP provides the FreeMASTER GUI tool for the WCT1001A/WCT1003A Automotive A13 wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine tune the parameters in running state. For the operations of setting up the FreeMASTER connection, refer to the WCT1001A/WCT1003A Automotive A13 Wireless Charging Application User’s Guide (WCT100XAWCAUG). 1450146271014724635202 DSP 1.1 MB None None documents Y None 1450146271014724635202 /docs/en/user-guide/WCT100XARTDUG_V3.5.pdf 1052030 /docs/en/user-guide/WCT100XARTDUG_V3.5.pdf WCT100XARTDUG_V3.5 N N 2016-10-31 WCT1001A/WCT1003A Run-Time Debugging User’s Guide - User’s Guide /docs/en/user-guide/WCT100XARTDUG_V3.5.pdf /docs/en/user-guide/WCT100XARTDUG_V3.5.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Dec 13, 2015 User Guide t792 User Guide User Guide Y N WCT1001A/WCT1003A Run-Time Debugging User’s Guide - User’s Guide 4 0 English 1568060988608705445092 DSP 415.8 KB Registration without Disclaimer None documents Y Extended 1568060988608705445092 /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf 415756 /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf WCT100XAV42LIBUG Y N 2019-09-09 WCT100XAV42LIBUG /webapp/Download?colCode=WCT100XAV42LIBUG /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 9, 2019 User Guide t792 User Guide User Guide Y N WCT100XAV42LIBUG 5 3.1 English NXP provides the FreeMASTER GUI tool for the WCT1001A/WCT1003A Automotive A13 wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine tune the parameters in running state. For the operations of setting up the FreeMASTER connection, refer to the WCT1001A/WCT1003A Automotive A13 Wireless Charging Application User’s Guide (WCT100XAWCAUG). 1406615890698726021491 DSP 1.3 MB None None documents Y None 1406615890698726021491 /docs/en/user-guide/WCT100XARTDUG.pdf 1297833 /docs/en/user-guide/WCT100XARTDUG.pdf WCT100XARTDUG N N 2016-10-31 WCT1001A/WCT1003A Run-Time Debug - User’s Guide /docs/en/user-guide/WCT100XARTDUG.pdf /docs/en/user-guide/WCT100XARTDUG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Jun 25, 2014 User Guide t792 User Guide User Guide Y N WCT1001A/WCT1003A Run-Time Debug - User’s Guide 6 0 English The Automotive A13_Rev3 (A13_Rev3_SCH-28216_A1, A13_Rev3_LAY-28216_A) wireless charging demo is used to transfer power wirelessly to a charged device. A charged device can be any electronic device equipped with a dedicated wireless charging receiver. 1462780024363711914492 DSP 3.5 MB None None documents Y None 1462780024363711914492 /docs/en/user-guide/WCT100XAV40WCAUG.pdf 3513476 /docs/en/user-guide/WCT100XAV40WCAUG.pdf WCT100XAV40WCAUG N N 2016-10-31 WCT1001A/WCT1003A Automotive A13 V4.0 Wireless Charging Application User’s Guide - User's Guide /docs/en/user-guide/WCT100XAV40WCAUG.pdf /docs/en/user-guide/WCT100XAV40WCAUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en May 6, 2016 User Guide t792 User Guide User Guide Y N WCT1001A/WCT1003A Automotive A13 V4.0 Wireless Charging Application User’s Guide - User's Guide 7 3.5 English The Automotive A13_Rev3 (A13_Rev3_SCH-28216_A1, A13_Rev3_LAY-28216_A) wireless charging demo is used to transfer power wirelessly to a charged device. A charged device can be any electronic device equipped with a dedicated wireless charging receiver. 1450147613747734321334 DSP 2.4 MB None None documents Y None 1450147613747734321334 /docs/en/user-guide/WCT100XAWCAUG_V3.5.pdf 2404065 /docs/en/user-guide/WCT100XAWCAUG_V3.5.pdf WCT100XAWCAUG_V3.5 N N 2016-10-31 WCT1001A/WCT1003A Automotive A13 Wireless Charging Application User’s Guide - User’s Guide /docs/en/user-guide/WCT100XAWCAUG_V3.5.pdf /docs/en/user-guide/WCT100XAWCAUG_V3.5.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Dec 13, 2015 User Guide t792 User Guide User Guide Y N WCT1001A/WCT1003A Automotive A13 Wireless Charging Application User’s Guide - User’s Guide 8 3.1 English The Auto A13_Rev3 (A13_Rev3_SCH-28216_A1, A13_Rev3_LAY-28216_A1) wireless charging demo is used to transfer power wirelessly to a charged device. A charged device can be any electronic device equipped with a dedicated wireless charging receiver. 1406613923368706254288 DSP 2.2 MB None None documents Y None 1406613923368706254288 /docs/en/user-guide/WCT100XAWCAUG.pdf 2207823 /docs/en/user-guide/WCT100XAWCAUG.pdf WCT100XAWCAUG N N 2016-10-31 WCT1001A/WCT1003A Automotive A13 Wireless Charging Application - User’s Guide /docs/en/user-guide/WCT100XAWCAUG.pdf /docs/en/user-guide/WCT100XAWCAUG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Jun 25, 2014 User Guide t792 User Guide User Guide Y N WCT1001A/WCT1003A Automotive A13 Wireless Charging Application - User’s Guide 9 0 English The FreeMASTER GUI tool is provided for the WCT1001A/WCT1003A Automotive A13 wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine tune the parameters in running state. For the operations of setting up the FreeMASTER connection, see the WCT1001A/WCT1003A Automotive A13 V4.0 Wireless Charging Application User’s Guide (WCT100XAV40WCAUG). 1462781966794715238366 DSP 1.9 MB None None documents Y None 1462781966794715238366 /docs/en/user-guide/WCT100XAV40RTDUG.pdf 1913127 /docs/en/user-guide/WCT100XAV40RTDUG.pdf WCT100XAV40RTDUG N N 2016-10-31 WCT1001A/WCT1003A V4.0 Run-Time Debugging User’s Guide - User’s Guide /docs/en/user-guide/WCT100XAV40RTDUG.pdf /docs/en/user-guide/WCT100XAV40RTDUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en May 6, 2016 User Guide t792 User Guide User Guide Y N WCT1001A/WCT1003A V4.0 Run-Time Debugging User’s Guide - User’s Guide false en Reference Manual Reference Manual 1 10 4.1 English This document describes the features, architecture, and programming model of Our MWCT1xxx series of microcontroller. Supports MWCT1000CFM, MWCT1001AVLH, MWCT1101CLH, and MWCT1200CFM 1392356351685700738314 DSP 7.4 MB Registration without Disclaimer None documents Extended 1392356351685700738314 /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf 7361743 /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf MWCT1XXXRM documents Y N 2016-10-31 MWCT1xxx RM: MWCT1xxx Reference Manual supporting MWCT1000CFM, MWCT1001AVLH, MWCT1011AVLH, MWCT1101CLH, MWCT1111CLH, MWCT1011CFM /webapp/Download?colCode=MWCT1XXXRM /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en Sep 18, 2020 500633505221135046 Reference Manual Y N MWCT1xxx RM: MWCT1xxx Reference Manual supporting MWCT1000CFM, MWCT1001AVLH, MWCT1011AVLH, MWCT1101CLH, MWCT1111CLH, MWCT1011CFM Fact Sheet Fact Sheet 1 11 2 English The MWCT1001A and MWCT1003A devices are Our newest solutions for automotive wireless charging applications. MWCT1001A is the standard offering, featuring a complete system solution to implement the controller functions in a wireless charging transmitter system. MWCT1001A supports most 5 W coil topologies, providing a single solution with maximum flexibility. 1401840830544711366448 DSP 238.4 KB None None documents None 1401840830544711366448 /docs/en/fact-sheet/MWCT1001A3AFS.pdf 238362 /docs/en/fact-sheet/MWCT1001A3AFS.pdf MWCT1001A3AFS documents N N 2016-11-23 Wireless Charging ICs for Automotive Application MWCT1001AMWCT1003A /docs/en/fact-sheet/MWCT1001A3AFS.pdf /docs/en/fact-sheet/MWCT1001A3AFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Oct 1, 2016 736675474163315314 Fact Sheet Y N Wireless Charging ICs for Automotive Application MWCT1001AMWCT1003A Release Note Release Note 1 12 0 English 1568121991986722009461 DSP 208.2 KB None None documents None 1568121991986722009461 /docs/en/release-note/WCT100xA_V4.2-RN.pdf 208151 /docs/en/release-note/WCT100xA_V4.2-RN.pdf WCT100xA_V4.2-RN documents N N 2019-09-10 WCT1001A/WCT1003A V4.2 Release Notes /docs/en/release-note/WCT100xA_V4.2-RN.pdf /docs/en/release-note/WCT100xA_V4.2-RN.pdf Release Note N 487216834315582133 2022-12-07 pdf N en Sep 10, 2019 487216834315582133 Release Note Y N WCT1001A/WCT1003A V4.2 Release Notes false 0 RDWCT-5WTXAUTO downloads en true 0 Y DSP Fact Sheet 1 /docs/en/fact-sheet/MWCT1001A3AFS.pdf 2016-11-23 1401840830544711366448 DSP 11 Oct 1, 2016 Fact Sheet The MWCT1001A and MWCT1003A devices are Our newest solutions for automotive wireless charging applications. MWCT1001A is the standard offering, featuring a complete system solution to implement the controller functions in a wireless charging transmitter system. MWCT1001A supports most 5 W coil topologies, providing a single solution with maximum flexibility. None /docs/en/fact-sheet/MWCT1001A3AFS.pdf English documents 238362 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/MWCT1001A3AFS.pdf Wireless Charging ICs for Automotive Application MWCT1001AMWCT1003A /docs/en/fact-sheet/MWCT1001A3AFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 2 N N Wireless Charging ICs for Automotive Application MWCT1001AMWCT1003A 238.4 KB MWCT1001A3AFS N 1401840830544711366448 Reference Manual 1 /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf 2016-10-31 1392356351685700738314 DSP 10 Sep 18, 2020 Reference Manual This document describes the features, architecture, and programming model of Our MWCT1xxx series of microcontroller. Supports MWCT1000CFM, MWCT1001AVLH, MWCT1101CLH, and MWCT1200CFM Registration without Disclaimer /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf English documents 7361743 None 500633505221135046 2023-06-18 Y /webapp/Download?colCode=MWCT1XXXRM MWCT1xxx RM: MWCT1xxx Reference Manual supporting MWCT1000CFM, MWCT1001AVLH, MWCT1011AVLH, MWCT1101CLH, MWCT1111CLH, MWCT1011CFM /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 4.1 Y N MWCT1xxx RM: MWCT1xxx Reference Manual supporting MWCT1000CFM, MWCT1001AVLH, MWCT1011AVLH, MWCT1101CLH, MWCT1111CLH, MWCT1011CFM 7.4 MB MWCT1XXXRM N 1392356351685700738314 Release Note 1 /docs/en/release-note/WCT100xA_V4.2-RN.pdf 2019-09-10 1568121991986722009461 DSP 12 Sep 10, 2019 Release Note None /docs/en/release-note/WCT100xA_V4.2-RN.pdf English documents 208151 None 487216834315582133 2022-12-07 N /docs/en/release-note/WCT100xA_V4.2-RN.pdf WCT1001A/WCT1003A V4.2 Release Notes /docs/en/release-note/WCT100xA_V4.2-RN.pdf documents 487216834315582133 Release Note N en None Y pdf 0 N N WCT1001A/WCT1003A V4.2 Release Notes 208.2 KB WCT100xA_V4.2-RN N 1568121991986722009461 User Guide 9 /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf 2019-09-09 1568061493154742304019 DSP 1 Sep 9, 2019 User Guide User Guide Y Registration without Disclaimer /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf English 2799897 None User Guide 2023-06-18 Y /webapp/Download?colCode=WCT100XAV42WCAUG WCT100xA-Automotive-A13-V4.2-WCA-UG /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf documents 132339537837198660 User Guide N en Extended Y t792 pdf 0 Y N WCT100xA-Automotive-A13-V4.2-WCA-UG 2.8 MB WCT100XAV42WCAUG N 1568061493154742304019 /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf 2019-09-09 1568060738097714061936 DSP 2 Sep 9, 2019 User Guide User Guide Y Registration without Disclaimer /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf English 1223588 None User Guide 2023-06-18 Y /webapp/Download?colCode=WCT100XAV42RTDUG WCT1001A/WCT1003A V4.2 Run-Time Debugging /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf documents 132339537837198660 User Guide N en Extended Y t792 pdf 0 Y N WCT1001A/WCT1003A V4.2 Run-Time Debugging 1.2 MB WCT100XAV42RTDUG N 1568060738097714061936 /docs/en/user-guide/WCT100XARTDUG_V3.5.pdf 2016-10-31 1450146271014724635202 DSP 3 Dec 13, 2015 User Guide User Guide NXP provides the FreeMASTER GUI tool for the WCT1001A/WCT1003A Automotive A13 wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine tune the parameters in running state. For the operations of setting up the FreeMASTER connection, refer to the WCT1001A/WCT1003A Automotive A13 Wireless Charging Application User’s Guide (WCT100XAWCAUG). Y None /docs/en/user-guide/WCT100XARTDUG_V3.5.pdf English 1052030 None User Guide 2022-12-07 N /docs/en/user-guide/WCT100XARTDUG_V3.5.pdf WCT1001A/WCT1003A Run-Time Debugging User’s Guide - User’s Guide /docs/en/user-guide/WCT100XARTDUG_V3.5.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 3.5 N N WCT1001A/WCT1003A Run-Time Debugging User’s Guide - User’s Guide 1.1 MB WCT100XARTDUG_V3.5 N 1450146271014724635202 /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf 2019-09-09 1568060988608705445092 DSP 4 Sep 9, 2019 User Guide User Guide Y Registration without Disclaimer /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf English 415756 None User Guide 2023-06-18 Y /webapp/Download?colCode=WCT100XAV42LIBUG WCT100XAV42LIBUG /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf documents 132339537837198660 User Guide N en Extended Y t792 pdf 0 Y N WCT100XAV42LIBUG 415.8 KB WCT100XAV42LIBUG N 1568060988608705445092 /docs/en/user-guide/WCT100XARTDUG.pdf 2016-10-31 1406615890698726021491 DSP 5 Jun 25, 2014 User Guide User Guide NXP provides the FreeMASTER GUI tool for the WCT1001A/WCT1003A Automotive A13 wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine tune the parameters in running state. For the operations of setting up the FreeMASTER connection, refer to the WCT1001A/WCT1003A Automotive A13 Wireless Charging Application User’s Guide (WCT100XAWCAUG). Y None /docs/en/user-guide/WCT100XARTDUG.pdf English 1297833 None User Guide 2023-06-19 N /docs/en/user-guide/WCT100XARTDUG.pdf WCT1001A/WCT1003A Run-Time Debug - User’s Guide /docs/en/user-guide/WCT100XARTDUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 3.1 N N WCT1001A/WCT1003A Run-Time Debug - User’s Guide 1.3 MB WCT100XARTDUG N 1406615890698726021491 /docs/en/user-guide/WCT100XAV40WCAUG.pdf 2016-10-31 1462780024363711914492 DSP 6 May 6, 2016 User Guide User Guide The Automotive A13_Rev3 (A13_Rev3_SCH-28216_A1, A13_Rev3_LAY-28216_A) wireless charging demo is used to transfer power wirelessly to a charged device. A charged device can be any electronic device equipped with a dedicated wireless charging receiver. Y None /docs/en/user-guide/WCT100XAV40WCAUG.pdf English 3513476 None User Guide 2022-12-07 N /docs/en/user-guide/WCT100XAV40WCAUG.pdf WCT1001A/WCT1003A Automotive A13 V4.0 Wireless Charging Application User’s Guide - User's Guide /docs/en/user-guide/WCT100XAV40WCAUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 0 N N WCT1001A/WCT1003A Automotive A13 V4.0 Wireless Charging Application User’s Guide - User's Guide 3.5 MB WCT100XAV40WCAUG N 1462780024363711914492 /docs/en/user-guide/WCT100XAWCAUG_V3.5.pdf 2016-10-31 1450147613747734321334 DSP 7 Dec 13, 2015 User Guide User Guide The Automotive A13_Rev3 (A13_Rev3_SCH-28216_A1, A13_Rev3_LAY-28216_A) wireless charging demo is used to transfer power wirelessly to a charged device. A charged device can be any electronic device equipped with a dedicated wireless charging receiver. Y None /docs/en/user-guide/WCT100XAWCAUG_V3.5.pdf English 2404065 None User Guide 2022-12-07 N /docs/en/user-guide/WCT100XAWCAUG_V3.5.pdf WCT1001A/WCT1003A Automotive A13 Wireless Charging Application User’s Guide - User’s Guide /docs/en/user-guide/WCT100XAWCAUG_V3.5.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 3.5 N N WCT1001A/WCT1003A Automotive A13 Wireless Charging Application User’s Guide - User’s Guide 2.4 MB WCT100XAWCAUG_V3.5 N 1450147613747734321334 /docs/en/user-guide/WCT100XAWCAUG.pdf 2016-10-31 1406613923368706254288 DSP 8 Jun 25, 2014 User Guide User Guide The Auto A13_Rev3 (A13_Rev3_SCH-28216_A1, A13_Rev3_LAY-28216_A1) wireless charging demo is used to transfer power wirelessly to a charged device. A charged device can be any electronic device equipped with a dedicated wireless charging receiver. Y None /docs/en/user-guide/WCT100XAWCAUG.pdf English 2207823 None User Guide 2023-06-19 N /docs/en/user-guide/WCT100XAWCAUG.pdf WCT1001A/WCT1003A Automotive A13 Wireless Charging Application - User’s Guide /docs/en/user-guide/WCT100XAWCAUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 3.1 N N WCT1001A/WCT1003A Automotive A13 Wireless Charging Application - User’s Guide 2.2 MB WCT100XAWCAUG N 1406613923368706254288 /docs/en/user-guide/WCT100XAV40RTDUG.pdf 2016-10-31 1462781966794715238366 DSP 9 May 6, 2016 User Guide User Guide The FreeMASTER GUI tool is provided for the WCT1001A/WCT1003A Automotive A13 wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine tune the parameters in running state. For the operations of setting up the FreeMASTER connection, see the WCT1001A/WCT1003A Automotive A13 V4.0 Wireless Charging Application User’s Guide (WCT100XAV40WCAUG). Y None /docs/en/user-guide/WCT100XAV40RTDUG.pdf English 1913127 None User Guide 2022-12-07 N /docs/en/user-guide/WCT100XAV40RTDUG.pdf WCT1001A/WCT1003A V4.0 Run-Time Debugging User’s Guide - User’s Guide /docs/en/user-guide/WCT100XAV40RTDUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 0 N N WCT1001A/WCT1003A V4.0 Run-Time Debugging User’s Guide - User’s Guide 1.9 MB WCT100XAV40RTDUG N 1462781966794715238366 true Y Designs

Documentation

Quick reference to our documentation types.

1-10 of 12 documents

Compact List

Fact Sheet (1)
Reference Manual (1)
Release Note (1)
User Guide (9)

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?