FRDM Expansion Board, MC34933, H-Bridge Motor Driver, 2-7 V, 1.4 A, 200 kHz

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Products

UI-TEST-PAGE Updated

Features

Connectivity

  • Screw terminals for motor leads and power connections

Power Management

  • Built in regulator for logic power supply
  • Board power is separate from host CPU power
  • Fuse protected

User Components

  • General-purpose LED driven from FRDM-KL25Z

General Specifications

  • Designed for use with FRDM-KL25Z (can be used with FRDM and Arduino®)

Buy Options

FRDM-34933EVB-Image

Click to expand

FRDM-34933EVB
Active

FRDM-34933EVB.

Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?