PF51x3 Evaluation Board

Click image to open expanded view

Block Diagram

KITPF5103FRDMEVM

KITPF5103FRDMEVM Block Diagram

Supported Devices

Power Management

5 V PMIC Solutions

Features

Connectivity

  • FRDM-KL25Z board allows USB connection for easy connection to software GUI (I²C, IOs, Safety outputs, Debug, AMUX, regulators) USB connection for register access, debug mode and programmation

Power Management

  • BUCK1: 0.5 V to 3.3 V, 3.5 A (Single/Multi phase)
  • BUCK2: 0.5 V to 3.3 V, 3.5 A (Single/Multi phase)
  • BUCK2: 0.5 V to 3.3 V, 3.5 A (Single/Multi phase)
  • LDO1: 0.75 V to 3.3 V, 0.2 A
  • LDO2: 0.75 V to 3.3 V, 0.5 A

Components

  • LEDs that indicate signal or regulator status

Support

  • Debug mode access
  • OTP fuse programming
  • Connectors allowing easy access to digital signals

Buy Options

KITPF5103FRDMEVM-Image

Click to expand

KITPF5103FRDMEVM
Active

PF51x3 Evaluation Board.

$343.85 USD
In Stock :5
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?