KITPF8X50FRDMEVM FRDM EVB KIT PF8150 and PF8250

Click image to open expanded view

Supported Devices

Power Management

5 V PMIC Solutions

Features

Key Specifications

  • 2.7 V to 5.5 V operating input voltage range
  • USB-to-inter-integrated circuit (I²C) communication via the FRDM-KL25Z interface
  • Up to 1.0 MHz I²C communication
  • Selectable hardwire default PMIC configuration or one-time programmable (OTP)/try‑before‑buy (TBB) operation
  • Advanced system monitoring/diagnostic via PMIC and/or system analog multiplexer (AMUX)
  • Leader/follower interface connector for multi-PMIC support
  • On-board I/O regulator with 1.8 V/3.3 V selectable output voltage

PMIC Functionality

  • Up to seven switching regulators with multiphase capability
  • Four low-dropout (LDO) regulators with selectable switch-mode operation
  • Programmable output voltage and current limits
  • Programmable switching frequency with selectable frequency spread spectrum
  • Real-time clock (RTC) supplied with programmable coin-cell charger
  • Voltage monitoring circuits
  • System watchdog monitoring

Buy Options

KITPF8150FRDMEVM
Active

KITPF8X50FRDMEVM FRDM EVB KIT PF8150 and PF8250.

$229.14 USD
In Stock :5
Order from distributors
KITPF8250FRDMEVM-Image

Click to expand

KITPF8250FRDMEVM
Active

KITPF8X50FRDMEVM FRDM EVB KIT PF8150 and PF8250.

$229.14 USD
In Stock :5
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?