MCXW236BUK-RDM Radio Device Module

Click image to open expanded view

Block Diagram

MCXW236BUK-RDM

MCXW236BUK-RDM-BD

Supported Devices

Processors and Microcontrollers

MCX W Series Microcontrollers

Features

Connectivity

  • NXP's ultra-low-power MCXW236BUK Wireless microcontroller unit (MCU) supporting Bluetooth LE
  • Fully compliant with Bluetooth 5.3 LE

Reference Design with Small-Footprint, Low-Cost RF Node

  • Single-ended input/output port
  • Low-count of external components
  • Maximum output power can reach up to +6 dBm at the SubMiniature version A (SMA) connector

Selectable Power Source

  • Configuration is done through solder jumpers
    • DC/DC converter
    • MCXW236BUK: buck capability for operation on the 3.0 V battery
    • 32 MHz reference oscillator for radio frequency (RF) operation
    • 32.768 kHz reference oscillator used for low power operation

Flexible RF Transmitter Level Configuration

  • TX Mode 1 (TXM1): Range from -31 dBm to +2 dBm when VDD_RF exceeds 1.1 V (default-configured mode)
  • X Mode 2 (TXM2): Range from -28 dBm to +6 dBm when VDD_RF exceeds 1.7 V

Packaging

  • Printed circuit board (PCB) Marking: MCXW236BUK-RDM
  • A 4-layer PCB with micro and blind vias
  • PCB Color: Blue

Buy Options

MCXW236BUK-RDM-Image

Click to expand

MCXW236BUK-RDM
Active

MCXW236BUK-RDM Radio Device Module.

$30.00 USD
In Stock :14
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software offerings

Support

What do you need help with?