BESS Cell Monitoring Unit (CMU) with 3x 18S Capability

Click image to open expanded view

Block Diagram

RDI7018C3T1

RDI7018C3T1 Block Diagram

Supported Devices

Battery Management

Battery Cell Controllers

Features

Voltage Measurement

  • 3 BMI7018 battery cell controllers (BCCs) for up to 54 cells, extendable by adding more CMUs to the daisy chain
  • Life-time guaranteed high accuracy cell voltage measurement channels, with averaging and advanced filtering

Temperature Measurement

  • 3 x 9 analog inputs (including temperature sensors) or GPIOs with advanced filtering

Cell Balancing

  • Cell balancing with integrated temperature-controller function with up to 300 mA (using default setup)

Pressure Sensing

  • Onboard pressure sensor for thermal run away detection

Communication

  • Isolated TPL communication between CMU and BMU

Buy Options

BATT-18CTCABLE30-Image

Click to expand

BATT-18CTCABLE30
Active

Cell Terminal (CT) cable, 18 cells, 30 cm-long.

$25.00 USD
In Stock :20
Order from distributors
BATT-TPLCABLE20-Image

Click to expand

BATT-TPLCABLE20
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

$14.38 USD
In Stock :12
Order from distributors
BATT-TPLCABLE50-Image

Click to expand

BATT-TPLCABLE50
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

$14.38 USD
In Stock :12
Order from distributors
RDI7018C3T1-Image

Click to expand

RDI7018C3T1
Active

BESS Cell Monitoring Unit (CMU) with 3x 18S Capability.

$379.00 USD
In Stock :8
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?