Radar Application Development Board

Click image to open expanded view

Block Diagram

S32R294-RADB Block Diagram

S32R294-RADB Block Diagram

Supported Devices

Processors and Microcontrollers

S32R Radar MCUs

Features

General

  • MCU S32R294 processor
  • 12 V power supply input with NXP FS8530 and PF5020 PMIC providing all of the necessary processor board and front-end board voltages
  • Boot mode selection via switches on board
  • Flexible MCU clocking options allow provision of an external clock via MIPI-CSI2 connector(J12 and J10) or 40 MHz RADB clock oscillator circuit
  • Maximum support up to 2*MIPI-CSI2 interfaces

Front-end board support

  • Support either TEF810X BEST3 or TEF82xx CAB RF front-end board through different MIPI-CSI2/SPI joint connectors; free choice of the two different front-ends through a jumper configuration
  • Other front-end boards can be supported by the RADB via the defined MIPI-CSI2/SPI connectors

Connectivity

  • Gb Ethernet Physical interface IC with M12 connector
  • Support CAN FD interfaces with M12 connector
  • 34-pin Nexus Aurora connector which support JTAG debug

Memory

  • 256 Mb (32 MB) serial NOR flash memory
  • 64 Kb EEPROM connected to MCU via I2C

Other

  • On-board temperature sensor connected to MCU via I2C
  • Power status LEDs
  • User reset switch with reset status LED
  • Support to form a combination kit with the front-end plate through metal or acrylic connectors

Buy Options

S32R294-CV-Image

Click to expand

S32R294-CV
Active

Radar Application Development Board.

$1400.00 USD
In Stock :4

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Software

Quick reference to our software types.

1 software file

  • Application Example Software

    S32R294 Radar Application Demo v1.1.0

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?