S32R47 Imaging Radar Processor Evaluation Board

Click image to open expanded view

Block Diagram

S32R47-EVK

S32R47-EVK Block Diagram

Supported Devices

Power Management

5 V PMIC Solutions

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32R Radar MCUs

Interfaces

Automotive Ethernet PHYs

Features

Integrated Power Supplies

  • NXP PMIC design included

Ethernet Connections

  • SGMII and RJ45

Debug Connector

  • JTAG and Aurora

PCIe

  • PCIe Slot and finger connectors

ADC

  • ADC connectors

Memory

  • LPDDR5 and external flash

Buy Options

S32R47-EVB-SLD-Image

Click to expand

S32R47-EVB-SLD
Active

S32R47 Imaging Radar Processor Evaluation Board.

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software offerings

Support

What do you need help with?