Load Board for KIT12XS6EVM Lighting

Roll over image to zoom in

Product Details

Supported Devices

Power Management

High Side Switches

Interfaces

Automotive LIN Solutions

Processors and Microcontrollers

16-Bit S12 and S12X MCUs

Features

Connectivity

  • 4 female connectors to be associated with KIT12XS6EVM

User Components

  • 3x 12 V-55/60 W H4 bulbs
  • 4x 12 V LED loads
  • 4x 12 V 5/21 W bulbs
  • 2x 12 V 21 W bulbs

Buy Options

KITLIGHTEVB-Image

Click to expand

  • KITLIGHTEVB
    Active

  • Evaluation Kit - eXtreme Switch Lighting Board.

  • $129.72 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?