PurpleBox Reference Design for Distributed Radar Architectures

Click image to open expanded view

Block Diagram

PurpleBox Distributed Radar Processing Platform Block Diagram

PURPLEBOX-BD

Supported Devices

Processors and Microcontrollers

S32R Radar Processing

Interfaces

Automotive Ethernet PHYs

Automotive Ethernet Switches and Network Controllers

CAN Signal Improvement

Power Management

12 V, 24 V, and 48 V SBC Solutions

5 V PMIC Solutions

RF

Radar Transceivers and SoCs

Features

Processing Power

  • Aggregation and central processing of four corner radar sensors at once
  • Produces a high-density surrounding point cloud
  • Optional AI acceleration up to 26 tera-operations per second (TOPS) enabling enhanced point clouds
  • Optional NVMe storage facilities for data gathering and playback
  • Full example Radar processing chain:
    • Range, Doppler
    • DDMA
    • Coherent/non-coherent combining
    • OS CFAR
    • Accelerated DoA algorithms such as iterative adaptive approach (IAA)
  • ISO 26262 support by using safety components and architecture

Software Development Environment

  • NXP radar software development kit

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?