MPC560xS Instrument Cluster Evaluation System

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Products

No Longer Manufactured

Features

Minimodules

  • Minimodule can be ordered separately using the "ADPT" part numbers
  • MPC560SADPT144S has socket for MPC560xS in 144 LQFP footprint
  • MPC560PADPT176S has socket for MPC560xS in 176 LQFP footprint
  • MPC560PADPT208S has socket for MPC560xS in 208 MAPBGA footprint

Mother Board

  • The MPC560SADPT Mini-Module Board can be used as a standalone board by providing external 5V power supply input.
  • ON/OFF Power Switch with LED indicator
  • Reset button with filter and LED indicator
  • XPC56xxMB Board Features
  • A 12VDC power supply input barrel connector
  • 2 CAN channels with jumper enable
  • One channel with High-Speed transceiver
  • One channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers)
  • 2 LIN channels with jumper enable
  • One with transceiver and pin header connector populated
  • One channel with footprints only
  • 1 SCI channel with jumper enables
  • 2 FlexRay channels with jumper enable
  • One channel with transceiver and DB9 male connector
  • One channel with footprint only
  • 4 user push buttons with jumper enables and polarity selection
  • 4 user LED’s with jumper enables
  • 1 potentiometer for analog voltage input

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?