MPC564xL Functional Safety Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Products

No Longer Manufactured

Features

MKT564L KIT Features

  • XKT564L144S1M (KIT) contains a XDC564L144S1M (Mini-Module board) which has a socket for MPC5643L in 144LQFP footprint / XKT564L257S1M (KIT) contains a XDC564L257S1M (Mini-Module board) which has a socket for MPC5643L in 257MAPBGA footprint
  • The Mini-Module Boards can be used as a standalone board by providing external 12V power supply input
  • XPC56xxMB2 motherboard
  • ON/OFF Power Switch with LED indicator
  • Reset button with filter and LED indicator
  • XPC56xx Resources CD-ROM
  • P&E USB-ML-PPCNEXUS Hardware Interface Cable
  • USB A-to-B Cable

XPC56xxMB2 Board Features

  • A 12 V DC power supply input barrel connector
  • 2 CAN channels with jumper enable
    • One channel with High-Speed transceiver
    • One channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers)
  • 2 LIN channels with jumper enable
    • One with transceiver and pin header connector populated
    • One channel with footprints only
  • 1 SCI channel with jumper enables
  • 2 FlexRay channels with jumper enable
    • One channel with transceiver and DB9 male connector
    • One channel with footprint only
  • 4 user push buttons with jumper enables and polarity selection
  • 4 user LED’s with jumper enables
  • 1 potentiometer for analog voltage input

Buy Options

MDC564L144S1M-Image

Click to expand

MDC564L144S1M
Active

Daughter Card for Qorivva MPC5643L LQFP 144.

$120.00 USD
Pending Stock
MKT564L257S1M-Image

Click to expand

MKT564L257S1M
Active

Eval Kit for Qorivva MPC5643L, Includes MPC56xxMB2 Motherboard and MDC564L257S1M daughter card.

$1029.00 USD
Pending Stock
MKT564L144S1M-Image

Click to expand

MKT564L144S1M
Active

Eval Kit for Qorivva MPC5643L, Includes MPC56xxMB2 Motherboard and MDC564L144S1M daughter card.

$497.00 USD
Pending Stock
XKT564L100S1M-Image

Click to expand

XKT564L100S1M
Active

Eval Kit for Qorivva MPC5643L, Includes XPC56xxMB2 Motherboard and XDC564L100S1M daughter card.

XDC564L100S1M-Image

Click to expand

XDC564L100S1M
Active

Daughter Card for Qorivva MPC5643L LQFP 100, with socket adapter.

MDC564L257S1M-Image

Click to expand

MDC564L257S1M
Active

Daughter Card for Qorivva MPC5643L MAPBGA 257.

MDC564L100S1M-Image

Click to expand

MDC564L100S1M
Active

Daughter Card for Qorivva MPC5643L LQFP 100.

MKT564L100S1M-Image

Click to expand

MKT564L100S1M
Active

Eval Kit for Qorivva MPC5643L, Includes MPC56xxMB2 Motherboard and MDC564L100S1M daughter card.

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?