Fact Sheet (1)
-
Industrial Ethernet Protocol Stack: EtherNet/IP[ETHERNETIPFS]
Release Note (1)
User Guide (1)
User Manual (1)
-
EtherNet/IP for GOAL (v2.26.0)[UM12407]
EtherNet/IP™ is an industrial Ethernet protocol that implements the Common Industrial Protocol (CIP) over Ethernet, using IP, TCP and UDP. In an EtherNet/IP network, the “Scanner” serves as the controller and typically initiates requests, while the “Adapter” is a device that responds to those requests. NXP provides EtherNet/IP Adapter protocol software for select NXP SoCs as part of a suite of robust, certifiable industrial Ethernet protocols built on a common software architecture. EtherNet/IP is often used with the Device Level Ring (DLR) resilience protocol and NXP’s EtherNet/IP software supports DLR Beacon-based Ring Nodes.
The software is delivered in two forms: binary images suitable for basic functional evaluation of the implementation on NXP hardware; compiled object libraries and associated source code, EtherNet/IP Stack Library suitable for building into your own application on NXP hardware.
To assist development of your own applications, the Industrial Communications Creator (ICC) Tool provides a user-friendly mechanism for configuration and object dictionary management.
Note: To see the software features close this window.
4 downloads
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
Quick reference to our documentation types
4 documents
Compact List
Please wait while your secure files are loading.
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
1 trainings