KW38 +20dBm Extended Range Reference Design Board

  • This board is not for sale. Design files provided below.

Click image to open expanded view

Block Diagram

KW38-ER-RD Overview

KW38-ER-RD Overview

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Processors and Microcontrollers

K2x / KS2x USB

Features

Processor

  • ER-RD-KW38 FRDM Development Board includes
  • Can be configured as Host or Shield for connection to Host Processor.
  • MKW38Z512VFT4

Form Factor

  • PCB (25.4 x 57.15 mm) – compatible with the MikroBUS Click module L size

Debug

  • OSBDM onboard open source programming and debugging tool
  • CMSIS-DAP debug interface
  • OpenSDA
  • JTAG

Buy Options

USB-KW38-Image

Click to expand

USB-KW38
Active

Bluetooth Low Energy Packet Sniffer/USB Dongle.

$69.00 USD
In Stock :15
Order from distributors
FRDM-KW38-Image

Click to expand

FRDM-KW38
Active

FRDM Development Kit for KW39/38/37 MCUs.

$86.25 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?