Evaluation Board for MC33664ATL Isolated Network High-Speed Transceiver

Roll over image to zoom in

Supported Devices

Battery Management

Battery Communication ICs

Battery Cell Controllers

Features

Connectivity

  • 2.0 Mbit/s isolated network communication rate
  • Dual SPI architecture for message confirmation

Power Management

  • Robust conducted and radiated immunity with wake-up
  • 3.3 V and 5.0 V compatible logic thresholds
  • Low sleep mode current with automatic bus wake-up
  • Ultra-low radiated emissions

Support

  • Documentation and Design Files are available on docstore.nxp.com (NDA required)

Buy Options

FRDM33664BEVB-Image

Click to expand

FRDM33664BEVB
Active

Freedom Expansion board,- MC33664,Transformer Physical Layer.

$157.00 USD
In Stock :2
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?