4-Channel Li-Ion Battery Cell Controller IC

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

BMA7004

BMA7004 Block Diagram

Features

Supply Voltage

  • 6 V ≤ voltage power (VPWR) ≤ 30 V operation, 40 V transient

Advanced Voltage and Temperature Measurement

  • 4 Cell Voltage Measurement Channels with integrated averaging possible up to 256 samples
  • Total Stack Voltage Measurement
  • 0.8 mV maximum total voltage measurement error
  • 7 analog-to-digital converter (ADC), GPIO and Temperature Sensor Inputs

Synchronized Advanced Current Measurement

  • Integrated current (IC) sensor with programmable gain amplifier (PGA)
  • ±0.5% accuracy from milliamps to kiloamps
  • Integrated Coulomb Counter

Onboard Passive Balancing

  • Onboard 300 mA Low Rdson passive cell balancing metal-oxide-semiconductor field-effect transistors (MOSFETs) with diagnostics
  • Balancing in Sleep mode
  • Programmable balancing timer for each MOSFET

Isolated Daisy Chain or SPI Communication

  • 2.0 Mbps, 2 wire twisted pair differential and isolated daisy chain communication
  • Inductive and capacitive coupling support
  • Up to 63 nodes in one daisy chain
  • Loopback support for one daisy chain
  • Addressable on initialization
  • 4 Mbps serial peripheral interface (SPI)

Diagnostics, Functional Safety and Robustness

  • Overvoltage / undervoltage (OV/UV) overtemperature / undertemperature (OT/UT) and overcurrent (OC) fault verification
  • Sleep mode OV/UV and OT/UT monitoring
  • Support ISO 26262, up to ASIL D safety capability
  • Hot plug capable and AEC Q-100 compliant

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Software

Quick reference to our software types.

1 software file

  • Debugging and Visualization Tools

    HVBMS 400V Automotive Software Package Manager

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?