Click image to open expanded view

Block Diagram

S32G2 Vehicle Networking Reference Design System Architecture

NXP GoldBox for Vehicle Networking system architecture

Supported Devices

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive Ethernet PHYs

3.3 V / 5 V IO CAN Transceivers

CAN Signal Improvement

Secure CAN Transceivers

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32G Vehicle Network Processors

Features

GoldBox Features

  • Supports service-oriented gateway and domain controller applications
  • Multiple network interfaces, featuring 18 CAN/CAN FD and 12 Ethernet ports
  • Supports low-power mode and multiple wake-up sources
  • Supports two M.2 modules (M-key slot, E-key slot)
  • ISO 26262 support by using safety components and architecture

Buy Options

S32G-VNP-GLDBOX-Image

Click to expand

S32G-VNP-GLDBOX
No Longer Manufactured

GoldBox for Vehicle Networking Development Platform.

Documentation

Quick reference to our documentation types

1-10 of 11 documents

Compact List

Application Note (2)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)
Supporting Information (1)
User Guide (4)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1-5 of 18 trainings

Show All