NXP Lead-Free BDM Flash Programmer for S08 and (S)12(X) MCUs

S08_S12_X_FLASHPGMR

Product Details

Select a section:

Features

  • Works in both development and production test environments.
  • Designed to work with automatic test equipment.

Memory

  • Supports target memory maps of up to 2 MB.

Connectivity

  • USB and RS-232 interface, as well as standalone operation, supported.

Debug

  • Also serves as host hardware to DBug08 and DBug12 development and programming software.

Buy Options

  • LFBDMPGMR

  • BDM Flash Programmer for HCS08, HC12, HCS12, HCS12X.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXP

Design Resources

Select a section:

Software

1 software file

  • Test, Debug and Analyzer Software

    D-Bug12XZ

Note: For better experience, software downloads are recommended on desktop.