FlexRay Daughter Card (FRDC)

MFR4310FRDC

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

MPC55xx MCUs

16-Bit S12 and S12X MCUs

The Flexray Daughter Card compatibility

  Microcontroller Microcontroller Evaluation Board (EVB) Part Number Adaptor Board Adaptor Board Part Number
MPC500 (Family) MPC561, MPC562, MPC563, MPC564 MPC564EVBE FLXRAYADPT500 FLXRAYADPT500
MPC5500 (Family) MPC5553, MPC5554 MPC5553EVBE, MPC5554EVBE FLXRAYADPT5500 FLXRAYADPT5500
S12 HCS12 Dx, A, and B Family MCUs M68KIT912DP256 SCFLXRAYADPTS12 SCFLXRAYADPTS12
S12XDP512 MC9S12XDP512 EVB9S12XDP512 No Adapter Needed - Plugs in directly to EVB

Buy Options

  • MFR4310FRDC

  • FlexRay Daughter Card for MPC500/MPC5500 and S12(X) Evaluation Boards.

  • $499.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

  • Reference Manual

    MFR4300 User Manual Featured

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    MFR4300 Schematic

Software

3 software files

  • Code Snippets

    How to generate SW delay by means of ECT

  • Code Snippets

    This example project presents how to erase/read/write Flash EEPROM on the MC9S12XDP512

  • Test, Debug and Analyzer Software

    D-Bug12XZ

Note: For better experience, software downloads are recommended on desktop.