MPC567xx Engine Management Evaluation System

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

MPC5674F/MPC5676R Mother Board Features

  • 12 V DC power supply input barrel connector (supply included)
  • Two CAN channels with jumper enable
  • Two SCI channels with jumper enable
    • One with transceiver and DB-9 Connector
    • One with transceiver and 0.10 header
  • One LIN channel with jumper enables and Molex Connector
  • Two FlexRay channels with jumper enable
    • Both channels with transceiver and Molex Connector
  • Four user push-button switches
  • One 8-position user dipswitch
  • Eight user LEDs
  • Three potentiometers for analog voltage control
  • 0.10 pin headers for access to all I/O
  • 2.5" x 2.5" prototyping area with 5 V and GND rails

MPC567XADAT-PT5 Adapter Board Features

  • MPC567XADAT-PT5 has socket for either MPC547xF or MPC567xR in 516BGA foot print.
  • Jumper enables for all internal 1.2 V regulator options (linear or switch mode)
  • External Synchronous SRAM (4Mbit) with jumper configurable Cs0/CS1 chip select
  • Socket for optional external oscillator
  • Robust Nexus and 14-pin JTAG debug connectors

MPC567XADAT-PT4 Adapter Board Features

  • MPC567XADAT-PT4 has socket for either MPC547xF or MPC567xR in 416BGA foot print.
  • Jumper enables for all internal 1.2 V regulator options (linear or switch mode)
  • Socket for optional external oscillator
  • Robust Nexus and 14-pin JTAG debug connectors

Buy Options

MPC567XADAT-PT4-Image

Click to expand

MPC567XADAT-PT4
Active

Adapter for Qorivva MPC5674F/MPC5676R BGA 416.

$749.00 USD
Pending Stock
MPC567XADAT-PT5-Image

Click to expand

MPC567XADAT-PT5
Active

Adapter for Qorivva MPC5674F/MPC5676R BGA 516.

MPC567XKIT416-PT-Image

Click to expand

MPC567XKIT416-PT
Active

Evaluation Kit for Qorivva MPC5674F/MPC5676R, XPC567XMB-PT Motherboard and MPC567XADAT-PT4 Adapter.

$795.00 USD
Pending Stock
Order from distributors
MPC567XKIT516-PT-Image

Click to expand

MPC567XKIT516-PT
Active

Evaluation Kit for Qorivva MPC5674F/MPC5676R, XPC567XMB-PT Motherboard and MPC567XADAT-PT5 Adapter.

Order from distributors

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (1)
Errata (1)
Quick Reference Guide (1)
User Guide (2)

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

  • J-Link PRO PoE
    Test Accessories and Debugger

    J-Link PRO PoE

  • Green Hills Probe
    Test Accessories and Debugger

    Green Hills Probe

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

3 software offerings