MPC5744P Functional Safety Motor Control Development Board

Roll over image to zoom in

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

DEVKIT-MPC5744P design features

    NOTE: DEVKIT-MPC5744P RevB does not support shield reset. Any Arduino shield that relies on reset signal from DEVKIT-MPC5744P RevB will not work. Shield reset is supported starting with RevC.

  • Arduino® UNO R3 pin-out compatible
  • Supports DEVKIT-MOTORGD motor control shield
  • USB to Serial Interface
  • Flexible power supply options, featuring a 12 V External power supply
  • Similar hardware across Arm®, S12 and Power Architecture® architecture based MCUs
  • Onboard interfaces for FlexRay, CAN, LIN, UART/SCI and SPI
  • Easy access to the MCU I/O header pins for prototyping
  • Potentiometer for precise voltage and analog measurement
  • One user RGB LED (1 red, 1 green, 1 blue in single package)
  • 2 user push-button switches
  • micro-B USB
  • Ignition button (MC33FS6522LAE Power SBC)

Microcontroller (MCU)

  • 32-bit Power Architecture e200z4 based MPC574xP

System Basis Chip (SBC)

  • FS6500: Grade 1 and Grade 0 safety power system basis chip with CAN flexible data transceiver

Adapters

  • OpenSDA: Serial and Debug Adapter with support for several industry-standard debug interfaces

Software

  • S32 Design Studio IDE for Power Architecture
  • IDE and Compilers:
    • S32 Design Studio IDE with GCC compiler
    • GHS MULTI Integrated Development Environment
    • Cosmic IDE
    • iSystems winIDEA IDE
    • SourceryTM CodeBench Development Tools
    • FreeMASTER Run-Time Debugging Tool for motor control tunning
  • Debuggers:
    • Free OpenSDA debugger on board and supported by S32DS IDE
    • P&E USB Multilink
    • iSystems iC6000
    • Lauterbach TRACE32 JTAG Debugger

Safety and Security

  • AEC-Q100 Grade 1

Buy Options

DEVKIT-MPC5744P-Image

Click to expand

DEVKIT-MPC5744P
Active

MPC5744P Development Board for Functional Safety Motor Control.

$109.00 USD
In Stock :8
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings