S12ZVC CAN and LIN/SCI Evaluation Board

DEVKIT-S12ZVC

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

S12 MagniV Mixed-Signal MCUs

Features

Microcontroller

  • S12ZVCA192 MCU
  • 16 channel 12-bit ADC
  • 8-bit DAC (digital to analog converter)
  • 5 V Analog Comparator
  • -40 ºC to 150 ºC temperature

Connectivity

  • Integrated CAN physical layer
  • USB to Serial Interface
  • Supports CAN connector

Power Management

  • Integrated Voltage Regulator (VREG) for 3.5 to 20 V operating range
  • 12 V Power supply

Debug

  • OSBDM onboard open source programming and debugging tool

Components

  • ADC Potentiometer
  • Note: 12 V (1 Amp) power supply is required for debugging and CAN/LIN communication, this is not included in the kit

Buy Options

DEVKIT-S12ZVC-Image

Click to expand

  • DEVKIT-S12ZVC

  • DEVKIT for S12ZVC.

  • $129.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

3 design files

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.