S12VR64 Relay-based Motor Control Development Board

DEVKIT-S12VR64

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

16-Bit S12 and S12X MCUs

S12 MagniV mixed-signal MCUs

Features

Microcontroller

  • S12G128 MCU

Connectivity

  • USB to Serial Interface
  • Supports CAN and LIN connectors

Debug

  • OSBDM onboards open source programming and debugging tool
  • Power LEDs indicators
  • RGB LED
  • ADC Potentiometer
Note: 12 V (1 Amp) power supply is required for debugging and CAN/LIN communication, this is not included in the kit

Buy Options

  • DEVKIT-S12VR64

  • DEVKIT plus for S12VR64 microcontroller.

  • $69.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

3 design files

  • Printed Circuit Boards and Schematics

    DEVKIT-S12VR64 - Printed Circuit Board bill of materials and design files

  • Printed Circuit Boards and Schematics

    DEVKIT-S12VR Bill of Materials

  • Printed Circuit Boards and Schematics

    DEVKIT-S12VR64 Schematics

Software

2 software files

  • BSP, Drivers and Middleware

    DEVKIT-S12VR Quick Start Package

  • Test, Debug and Analyzer Software

    DEVKIT-S12VR Lab Examples

Note: For better experience, software downloads are recommended on desktop.