S12XE Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

16-Bit S12 and S12X MCUs

Features

Microcontroller

  • 9S12XEP100 MCU

Connectivity

  • USB to Serial Interface
  • Supports CAN and LIN connectors

Debug

  • OSBDM onboard open source programming and debugging tool

Components

  • ADC Potentiometer
  • RGB LED
  • Power LEDs indicators
  • Note: 12 V (1 Amp) power supply is required for debugging and CAN/LIN communication, this is not included in the kit

Buy Options

DEVKIT-S12XE-Image

Click to expand

DEVKIT-S12XE
Active

DEVKIT for S12XE.

Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.