Zigbee 3.0 SDK

ZIGBEE-3-0-SDK

Click over video to play

Software Details

Select a section:

Supported Devices

  • JN5168: ZigBee and IEEE802.15.4 Wireless Microcontroller with 256 KB Flash, 32 KB RAM
  • JN5169: ZigBee and IEEE802.15.4 Wireless Microcontroller with 512 KB Flash, 32 KB RAM
  • JN5164: ZigBee and IEEE802.15.4 Wireless Microcontroller with 160 KB Flash, 32 KB RAM
  • JN5161: IEEE802.15.4 Wireless Microcontroller with 64 KB Flash, 8 KB RAM

Downloads

4 downloads

  • BSP, Drivers and Middleware

    JN517x ZigBee 3.0 SDK

  • BSP, Drivers and Middleware

    JN51xx Production Flash Programmer

  • BSP, Drivers and Middleware

    JN516x ZigBee 3.0 SDK

  • BSP, Drivers and Middleware

    BeyondStudio for NXP

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 25 documents

Show All

Design Resources

Select a section:

Hardware

1 hardware offering

Related Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?