CodeWarrior® Academic - Development Tools for Students and Educators

CW_ACADEMIC

Roll over image to zoom in

Software Details

Select a section:

Features

ColdFire® Architectures, Academic Edition (Classic, Windows)

  • Supported Device Families: V2, V3, V4 ColdFire
    • CodeWarrior® IDE
    • Unlimited assembler
    • Unlimited C compiler and C source-level debugger
    • Integrated Flash programmer
    • Flash Tool Kit to create flash programming algorithms for external memory devices
    • Device Initialization tool
    • Processor Expert® with Basic and Software Components

DSC56800/E, Academic Edition (Classic, Windows)

  • Supported Device Families: 56800/E Digital Signal Controllers
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C compiler and C source-level debugger
    • Standalone and built-in Flash programmer
    • Processor Expert® with Basic and Advanced Components
    • Instruction Set Simulator
    • Free Master

HCS12(X), Academic Edition (Classic, Windows)

  • Supported Device Families: >HCS12(X)
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C Compiler and C source-level debugger for HCS12, HCS12X and XGATE modules
    • Integrated Flash programmer
    • Device Initialization tool
    • Processor Expert® with Basic and Software Components

Microcontrollers, Academic Edition (Classic, Windows)

  • Supported Device Families: RS08, S08, V1 ColdFire
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C Compiler and Debugger
    • Integrated Flash programmer
    • Full Chip Simulation (RS08, S08 only)
    • Device Initialization tool
    • Processor Expert® with Basic and Software Components

Microcontrollers, Academic Edition (Eclipse, Windows and Linux)

  • Supported Device Families: S08, RS08, V1 - V4 ColdFire®, ColdFire+, Kinetis®. MPC56xx (MPC567xK, MPC5643L, MPC560xP)
    • Eclipse IDE 3.4
    • Unlimited assembler
    • Unlimited C compiler and C source-level debugger
    • Integrated Flash Programmer
    • Full-chip simulation for S08 and RS08 derivatives
    • Device Initialization tool
      • S08/RS08
      • V1-V4 ColdFire
      • Kinetis
    • Processor Expert® with Basic and Software Components
      • S08/RS08
      • V1-V4 ColdFire
      • Kinetis

MPC5xx, Academic Edition(Classic, Windows)

  • Supported Device Families: MPC5xx
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C/C++ Compiler and Debugger
    • GNU Compiler Support
    • Integrated Flash Programmer
    • OSEK awareness
    • Profiler
    • Code Coverage
    • PC-Lint Plug-In
    • Eventpoints

MPC55XX/MPC56XX, Academic Edition (Classic, Windows)

  • Supported Device Families: MPC55xx, MPC56xx

    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C compiler and C source-level debugger
    • P&E Flash Programmer and Debugger
    • Profiler
    • OSEK kernel-aware debugging
    • PC-lint plug-in support

License options

  • Floating License (FL) - (Preferred) For use on a campus server running FlexLM. Can support multiple clients, such as in a classroom or lab.
  • Node-Locked License (NL) - License is available for use with and directly linked to only one PC.

Support

What do you need help with?

Licensing and Registration Support