Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe TAP series of development products enable the target system debugging via a standard serial debug port (such as using the JTAG 1149.1 for Power Architecture®, BDM, ONCE, DPI, StarCore) while connected to a developer's Linux® or Windows® workstation via Ethernet or USB.
Typically, these types products are commonly referred to in the market as wigglers, dongles, emulators, or probes. The TAP products are best described as development probes.
All TAPs are designed to work in conjunction with processors and CodeWarrior development tools. A TAP is a critical debug tool in all phases of the project and is indispensible from the moment power is first applied to the board.
Product Name | Description | Probes/Tips |
---|---|---|
CodeWarrior® TAP | The CodeWarrior TAP enables target system debugging via a standard debug port (usually JTAG) while connected to a developer’s workstation via Ethernet or USB. | StarCore® DSP Probe Tips |
Power Architecture processor (COP) Probe Tips | ||
LS processor Probe Tips | ||
USB TAP for ONCE DSC | The CodeWarrior USB TAP host target interface is a feature-packed, run control tool that allows developers to save development time during target bring-up and debugging. | - |
USB TAP for PowerQUICC® I | The CodeWarrior USB TAP host target interface is a feature-packed, run control tool that allows developers to save development time during target bring-up and debugging. | - |
Our engineers demonstrate the altitude-detection capabilities of the Xtrinsic MPL3115A2 pressure sensor. Watch as the sensor gives precise measurements of the altitude in a busy airport.