eIQ® Inference with TensorFlow™ Lite Micro

Diagram

eIQ® TensorFlow Lite for MCUs

eIQ<sup>&reg;</sup> TensorFlow Lite for MCUs

Features

  • Delivered as middleware in NXP MCUXpresso SDK
  • Optimized for running machine learning models on i.MX RT crossover MCUs
  • Provides the ability to run inferencing on Arm® Cortex®-M
  • Enables inference at the edge with lower latency and smaller binary size

Supported Devices

  • i.MX-RT1050: i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 Core
  • i.MX-RT1060: i.MX RT1060: Crossover MCU with Arm® Cortex®-M7
  • i.MX-RT1064: i.MX RT1064: Crossover MCU with Arm® Cortex®-M7
  • i.MX-RT1170: i.MX RT1170: 1 GHz Crossover MCU with Arm® Cortex® Cores
  • i.MX-RT1160: i.MX RT1160 Crossover MCU Dual-Core Arm® Cortex®-M7 and Cortex-M4
  • i.MX-RT600: i.MX RT600 Crossover MCU with Arm® Cortex®-M33 and DSP Cores
  • i.MX-RT500: i.MX RT500 Crossover MCU with Arm® Cortex®-M33, DSP and GPU Cores

Downloads

Quick reference to our software types.

1 download

  • Examples and Quick Start Software

    MCUXpresso SDK Builder

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

4 documents

Hardware

Quick reference to our board types.

4 hardware offerings

Related Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find a complete list of our partners that support this software, please see our Partner Marketplace.

Training

3 trainings