Processor Expert® Software is a development system to create, configure,
optimize, migrate, and deliver software components that generate source code for our silicon.
Processor Expert software covers Our S08/RS08, S12(X), ColdFire®. ColdFire+,
Kinetis®, DSC 56800/E, QorIQ® and some other Power
Architecture® processors. Processor Expert software is available as part of the
CodeWarrior® tool suite or as an Eclipse-based plug-in feature for
installation into an independent Eclipse environment.
Embedded Components are modules you install into Processor Expert Software. Each component
encapsulates a discrete set of functionality designed to accomplish the component's design
objectives. When used, it may generate configuration files, header files, and/or source code
depending on the type of component. A component may represent a hardware abstraction, a
peripheral driver, a software algorithm (such as data encryption), or any logical collection of
software functions.