1
Out of the Box2
Get Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems. This page will guide you through the process of setting up and using the TJA1446B-EVB board.
The kit contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is needed when working with this board.
Something went wrong! Please try again.
The TJA14xx-EVB Configuration GUI software used to communicate with the board via USB must be downloaded and installed from FlexGUI. The software package contains the FlexGUI installer and FlexGUI firmware for the S32K148-Q176 microcontroller board.
Something went wrong! Please try again.
The TJA1446B-EVB board was designed to facilitate the testing and evaluation of TJA14xx product features in a variety of microcontroller I/O interface environments. The TJA14xx-EVB family consists of the following evaluation boards:
When a TJA1445B device is being evaluated, take a TJA1465B-EVB and replace the TJA1465B with a TJA1445B. When a TJA1446C device is being evaluated, take a TJA1466C-EVB and replace the TJA1466C with a TJA1446C. The TJA1446A and TJA1466A would need a 1.8 V VIO supply, which is not supported by the S32K148EVB.
Top and bottom views of the TJA1446B-EVB are shown are in Figure 1. Board dimensions are 42 mm x 78 mm. Only components needed to support basic functionality are included. The other evaluation boards, including TJA1465A-EVB, have a similar layout.
Something went wrong! Please try again.
Dimensions: 42 mm x 78 mm
Something went wrong! Please try again.
The TJA1446B-EVB Configuration GUI software used to communicate with the board via USB must be downloaded and installed from the FlexGUI software page.
When the TJA1446B-EVB is used with the S32K148-Q176 microcontroller evaluation board, the microcontroller board can be used as a USB/SPI interface between the TJA1445A-EVB and a PC.
The FlexGUI firmware must be installed on the S32K148EVB before connecting the TJA14xx-EVB, as detailed in the user manual. Once the FlexGUI firmware has been installed on the microcontroller board, it is recommended to set the VIO and VCC supply jumpers on as indicated in Table 1. Further information about the jumpers and available voltage levels can be found in the S32K148EVB Getting Started guide.
Table 1. Jumper setting on S32K148EVB
| Product | J7 (MCU VDD) |
J8 (5 V VCC) |
J18 (3.3 V source) |
|---|---|---|---|
| TJA14x6A (1.8 V VIO) | not supported[1] | - | - |
| TJA14x6B (3.3 V VIO) | 1-2 (3.3 V) | 1-2 | 1-2 (VBAT) |
| TJA14x6C (3.3 V - 5 V VIO) | 1-2 (3.3 V)[2] | 1-2 | 1-2 (VBAT)[3] |
| TJA14x5A/B | 1-2 (3.3 V) | 1-2 | 1-2 (VBAT) |
[1] 1.8 V VIO is not supported by the S32K148EVB.
[2] Although the TJA14x6C recommended VIO level is 5 V, this FlexGUI setup is more reliable with this 3.3 V configuration.
[3] Although the TJA14x6C recommended VIO level is 5 V, this FlexGUI setup is more reliable with this 3.3 V configuration.
Once the S32K148EVB board has been configured, the TJA1446B-EVB needs to be connected. See S32K148-Q176 to learn more about the S32K148-Q176 board.
Something went wrong! Please try again.
In addition to product pages containing details of our PHY devices, you may also want to visit: