お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Designed primarily for use in 900 MHz wireless communication systems such as GSM, AMPS, and Industrial, Scientific, and Medical (ISM) band applications. The MRFIC0930 is a two-stage low noise amplifier with an integrated step attenuator and is packaged in the smaller Micro-8 package. The attenuator is controlled by a V gain Pin. The LNA can be turned off during transmit mode to save current by using the Rx Enable Pin. The amplifier can be matched to optimize gain or noise figure with simple off-chip input matching.
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。