お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The MC145740 is a silicon gate HCMOS LSI designed for general purpose Dual Tone Multiple Frequency (DTMF) communications, and contains a DTMF signal generator and a receiver for all 16 standard digits.
The generator block has a differential line driver which drives a 600 ohm load with 0 dBm level. The transmit signal level is adjusted in 1 dB steps by the programmable attenuator.
The receiver block has an Auto Gain Control (AGC) amplifier to demodulate 50 dB (typ) dynamic range of DTMF signals to the hexadecimal codes.
The device also includes a serial control interface that permits a CPU to exercise several built-in features.
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。