お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
This NXP Trace card connects to the NXP device via an Aurora SerDes communications channel. The card is selectable between 1 or 2 lane aurora channels operating at 2.5GHz and 3.125GHz, which is based upon your selections for your hardware board. The card has 4 GBytes of RAM to store very large volumes of Nexus formatted trace data.
The Trace card connects to the Gigabit TAP motherboard via a very high speed bus. Trace data is transferred to the host computer workstation running CodeWarrior® via the Gigabit TAP’s Gigabit Ethernet connection.
This upgrade kit does involve removing the cover of your current Gigabit TAP and then replacing the cover once the card is installed. See the installation instructions on the “Downloads” TAB.
The Nexus standard includes standard JTAG signals on the Trace connector. Therefore, you do not need a JTAG probe tip if you have a 22 or 70 pin Aurora connector and the Trace card/cable.
**Do not order this upgrade kit unless you have a Gigabit TAP in which to install the card. This card REQUIRES a Gigabit TAP and cannot operate without it.**
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。