お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The P87LPC760 is a 14-pin single-chip microcontroller designed for low pin count applications demanding high-integration, low cost solutions over a wide range of performance requirements. A member of the Philips low pin count family, the P87LPC760 offers programmable oscillator configurations for high and low speed crystals or RC operation, wide operating voltage range, programmable port output configurations, selectable Schmitt trigger inputs, LED drive outputs, and a built-in watchdog timer. The P87LPC760 is based on an accelerated 80C51 processor architecture that executes instructions at twice the rate of standard 80C51 devices.
部品番号: P87LPC760BDH.
クイック・リファレンス ドキュメンテーションの種類.
5 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。