デザイン・ファイル
1 設計・ファイル
-
シミュレーションとモデル
PCA8575 IBIS model
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The PCA8575 provides general purpose remote I/O expansion for many microcontroller families via the two-line bidirectional I²C-bus (serial clock (SCL), serial data (SDA)).
The device consists of a 16-bit quasi-bidirectional port and an I²C-bus interface. The PCA8575 has a low current consumption and includes latched outputs with high current drive capability for directly driving LEDs.
The PCA8575 also possesses an interrupt line (INT) which can be connected to the interrupt logic of the microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I²C-bus. The internal Power-On Reset (POR) initializes the I/Os as inputs.
部品番号: PCA8575BQ.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 8 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。