お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The MCVVQ201 interfaces to the host system’s microprocessor to receive the digitized video information, and control information, via an SPI port.
The MCVVQ201 provides all the necessary timing signals to the LCD Display Panel. It also provides the digital video information to the 8–bit DAC in the MCVVQ101 Analog Driver, as well as the backlight control information.
The MCVVQ201 interfaces to a 512 k x 8 SRAM, which provides for image storage. All address, data, and control lines for the SRAM are included. It can additionally interface to an optional external LUT.
The MCVVQ201 is designed to operate from 2.7 to 4.2 volts. It is available in a 100 pin LQFP package.
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。