お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Archived content is no longer updated and is made available for historical reference only.
This LED load board is designed for use with all NXP® LED driver demo boards that support up to 16 channels. The board contains 256 LEDs arranged in 16 channels of 16 LEDs each. The board is connected to the driver PCB with a cable that connects only the number of channels supported by the driver demo board. For each channel, jumpers enable the number of LEDs per channel to also be configured. These jumpers also enable fault detection performance to be evaluated. Push pin connectors enable the board to be connected to any driver system.
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。