16-Bit Automotive Microcontroller

  • This page contains information on a product that is not recommended for new designs.

Product Details

Block Diagram

Washer Machines Microcontrollers for M68HC05 Family Block Diagram

Washer Machines Microcontrollers for M68HC05 Family Block Diagram

Features

  • 16-Bit CPU12
    • Upward Compatible with M68HC11 Instruction Set
    • Interrupt Stacking and Programmer's Model Identical to M68HC11
    • 20-Bit ALU
    • Instruction Queue
    • Enhanced Indexed Addressing
    • Fuzzy Logic Instructions
  • Multiplexed Bus
    • Single Chip or Expanded
    • 16/16 Wide or 16/8 Narrow Modes

Part numbers include: MCHC912B32CFUE8, MCHC912B32MFUE8, MCHC912B32VFUE8, S912B32E4CFUE8, S912B32E4MFUE8, S912B32E4VFUE8.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 39 documents

Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?