Adjustable Current-Limited Power Switch for USB PD Application

Click image to open expanded view

Block Diagram

NX5P3363

NX5P3363UK Block Diagram

Features

Microcontrollers (MCUs)

  • VIN supply voltage range from 4.0 V to 5.5 V
  • All-time reverse current protection with ultra-fast RCP recovery
  • Adjustable current limit from 400 mA to 3.3 A
  • Clamped current output in the over-current condition
  • 29 V high voltage tolerance on VBUS pin
  • Low ON resistance of the power FETs: 35 mΩ (typical) in total
  • Surge protection: IEC61000-4-5 exceeds ±80 V on VBUS
  • Over temperature protection
  • Safety Approvals:
    • UL 62368-1, 2nd edition, file no. 20170804-E470128
    • IEC 62368-1, 2nd edition, file no. DK-65509-UL
  • ESD protection:
    • IEC61000-4-2 contact discharge exceeds 8 kV on VBUS
    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV
    • CDM AEC standard Q100-01 (JESD22-C101E) exceeds 500 V
    • Specified from -40 °C to +85 °C ambient temperature

Comparison Table

Orderable part Market
NX5P3363UKZ Consumer, Industrial
NX5P3363UK/Q100Z Automotive

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

4 documents

Compact List

Application Note (1)
Data Sheet (2)
White Paper (1)

Design Files

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.