Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP's data protection portfolio includes data switches for USB-Type C pins, such as D+/D-, CC1/CC2 and SBU1/SBU2, offering high-voltage tolerance, IEC ESD protection up to ±8 kV, IEC surge protection up to ±35 V, and low parasitic capacitance under 6 pF to ensure signal integrity and robust system performance.
USB-Type C CC and SBU high-voltage protection IC with 28 V absolute maximum rating.
USB D+/D- high-voltage protection IC with 28 V absolute maximum rating.
Single-chip USB-Type C port overvoltage protection solution integrating corrosion prevention algorithm from moisture.
48 V Type-C CC and SBU Protection IC for USB PD3.1 EPR.
Discover our USB-Type C ecosystem and solutions.