Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP offers sink, source, and dual (combo) power switches for VBUS protection, featuring over-voltage protection, under-voltage protection, short-circuit protection, adjustable over-current protection settings, and integrated IEC surge protection up to 100V.
USB PD and Type-C high-voltage sink/source combo switch with overvoltage protection and reverse current protection features.
5.0 A unidirectional power switch for USB PD, designed to automatically isolate the power switch terminals when a fault condition occurs.
Precision adjustable current-limited power switch designed for USB PD application with IEC surge protector.
Precision adjustable current-limited power switch designed for USB PD application.
Tiny 3A VBUS sink load switch with 5V TVS protection for data pins.
5.6 A I²C controlled overvoltage protection load switch with OTG for USB Type-C and PD applications.
Advanced 3A unidirectional power switch designed to automatically isolate the power switch terminals when a fault condition occurs.
Tiny adjustable current-limited single-FET power switch for 5V DFP application.
Discover our USB Type-C ecosystem and solutions.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get access| Product | Status | Authorized For |
|---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.