Application Note (1)
Data Sheet (1)
White Paper (1)
-
NXP Load Switch Basics White Paper[NXP_LOAD_SWITCH_BASICS]
The NX5P3001 is an advanced bidirectional power switch and ESD-protection device for combined USB‑OTG and charger port applications. It includes undervoltage lockout, overvoltage lockout and overtemperature protection circuits designed to automatically isolate the power switch terminals when a fault condition occurs.
The device features two power switch input/output terminals (VBUSI and VBUSO), an open-drain acknowledge output (ACK), an enable input which includes logic level translation (EN) and low capacitance Transient Voltage Suppression (TVS) type ESD‑clamps for USB data and ID pins.
When EN is set HIGH the device enters a low-power mode, disabling all protection circuits. When used in combined charger and USB‑OTG applications the 30 V tolerant VBUSI switch terminal is used as the supply and switch input when charging, for USB‑OTG the VBUSO switch terminal is used as the supply and switch input.
Designed for operation from 3.2 V to 6.35 V, it is used in battery charging and power domain isolation applications to reduce power dissipation and extend battery life.
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
3 documents
Compact List
Please wait while your secure files are loading.
1 design file
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.